Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Especificaciones

Modelos N.º de
bolsas filtrantes
Tamaño Caudal1:
gpm (m3/h)
Presión máx.:
psi (bar)
Temperatura máx.:
℉ (℃)
Volumen de envolvente:
gal (l)
Peso de envolvente:
lb (kg)
Conexiones
de E/S
VMBF-0402 4 2
705 (160) 150 (10) 250 (121) 69 (261) 484 (220) 4”
VMBF-0602 6 2
1057 (240) 150 (10) 250 (121) 139 (526) 920 (417) 6”
VMBF-0802 8 2
1409 (320) 150 (10) 250 (121) 141 (534) 970 (440) 8”
VMBF-1002 10 2
1761 (400) 150 (10) 250 (121) 248 (939) 1050 (476) 10”
VMBF-1202 12 2
2114 (480) 150 (10) 250 (121) 248 (939) 1070 (485) 10”