Descargar documento () de 20
Wireless smart home solution xComfort

xComfort Actuators

The xComfort generation of actuators is driven by Eaton’s commitment to safety and its longtime proven experience in the field of safety electrical power management. No matter when it is used in renovation or new installation projects, the xComfort actuators offer an easy and future proof enhancement of the electrical installation which comes hand in hand with less installation work. This is powered by the robust and proven Eaton xComfort wireless technology which is an easy stand-alone solution and once connected to the xComfort Bridge or Smart Home Controller featuring sophisticated smart home functions whit smart phone support.

Quality
Designed and Manufactured in Europe
Experience
More than 100 years of Expertise in Power Distribution technology
Easy installation
Easy install for new buildings and renovation projects

                                                    Core Features

  • Easy installation flush-mounted types just 18 mm thick ​
  • Easy extension due to wireless communication
  • No demolition or rewiring is needed​
  • Pig-tails for easy installation ​
  • Works with xComfort Bridge and/or Smart Home Controller for APP based control and smart function
  • Low standby power consumption
  • Works with a Wireless switch that can be located anywhere​
  • ESM for reliable status information​
  • Types with local input and/or energy measurement sensor​
  • Internal antenna​

Switching Actuator

  • Switches any type of load: lights, LEDs, pumps, ventilation, heaters, saunas, etc.
  • Durable switching performance due to the patented Hybrid switching technology.
  • Standby power consumption 230 mW (with EMS 250 mW)
  • Integrated Energy measurement (EMS) and Load Fault indication
  • Types with local input for additional control through a traditional mechanical switch

Smart Dimming Actuator

  • Designed with a focus on dimming of LED lights, already starting from 0W LED loads.
  • Selectable and programmable Dim profiles for optimal dimming experience.
  • Standby power consumption 325 mW (with EMS 425 mW)
  • Integrated Energy measurement (EMS) and Load Fault indication
  • Types with local inputs for additional control through traditional mechanical switch

Heating Actuator

  • Intelligent control heating sources, heaters, heating-cables, -foils, -panels, and thermoelectric radiator valves
  • Predefined selectable Heating profiles for optimal heating performance
  • Standby power consumption 190 mW (Silent type 250 mW)
  • Integrated Energy measurement (EMS) with real time average power indication
  • Integrated floor under- and overheating protection (requires floor temperature sensor)

Shutter Actuator- flush mounted

  • Controls drives of shutters, blinds, shades etc. which are equipped with a 230 V AC motor up to 3 A  
  • Tracks the actual position of the shades ​
  • Supports numerous safety functions​
  • Selectable profiles to optimize the operation ​
  • Standby power consumption 190 mW​
  • Types with local input for additional control through a traditional mechanical switch

Shutter Actuator-plug type

  • Controls drives of shutters, blinds, shades etc. which are equipped with a 230 V AC motor up to 3 A ​
  • With common used Hirschmann STAS/K-3 connectors​
  • Tracks the actual position of the shades ​
  • Supports numerous safety functions​
  • Selectable profiles to optimize the operation ​
  • Standby power consumption 220 mW​
  • Featuring IP44 protection and a broad operating temperature range

Adapter plugs 

  • Adapter plugs types; Switching (12 A), Dimming (250 W) and Heating (12 A) actuator ​
  • Available with Side earthing (Schuko, F-type), earthing pin (E-type) or S13 (J-type) plugs
  • ​ On device push button for local control​
  • Stand equipped with Energy Measurement Sensor​
  • RGB LED indication for status and/or power consumption (can be switch off)​
  • Available with housing and F-type also in grey​ ​

Pairing/Unpairing xComfort switches with actuators - How-to

Find here several how-to videos for pairing/unpairing switches with actuators from our xComfort Smart Home Solutions range.

    xComfort LeakageStop

    Did you know that burst or cracked pipes cause around 65% of water damage?
    The xComfort LeakageStop family offers an intelligent solution to protect installations and buildings against water leakage damage. It detects leakages, triggers alerts, and prevents damage by controlling a standard solenoid valve.

    xComfort RF Radiator Thermostat

    The battery powered xComfort RF compatible Radiator Thermostat with a display is suitable to control water based radiators automatically and regulate the room temperature in a time-based way.

    Analogue Actuator                    

    xComfort Analogue Input
    • Receives signals, switches a relay and provides an output voltage for terminals such as mixers, heating, ventilation, dimmers, etc. (0-10 VDC actuators) as well as for dimmers and electronic balasts of fluorescent lamps (1-10 VDC actuators).

    Radiator Valve                             

    xComfort Radiator Valve
    • Used for controlling radiators, under-floor heating etc.
    • Can be controlled via the multi-channel heating actuator, the switching actuator or the dimming actuator

    20 years xComfort smart home solutions

    We first introduced xComfort in 2003 as a wireless home automation system, designed to make controlling household devices more convenient and energy-efficient. Over the past 20 years, xComfort has evolved, and we have steadily expanded our range of associated products and services.
    Especificaciones

    Resaltar las diferencias
    Mostrar solo las diferencias
    Ocultar funciones en blanco
    Descargar enlaces
    X
    Download Close