Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Check valves

Eaton provides a wide range of direct- or pilot-operated check valves for your cartridge or in-line hydraulic circuit applications. Choose from simple, cost-saving load-bearing devices to optional adjustable override releases. Our unique, compact designs deliver low pressure drops for excellent repeatability and stability.

Check valves
Features
Low spring settings
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 227 L/min (60 gal/min)

Versatile design and use

  • Direct-operated check valves can be used as conventional check valves or as low-pressure relief valves.
  • Pilot-operated check valves can be used as position load locking valves or as an alternative to some counterbalance valves.

 

Simple load holding at a great value

Use Eaton check valves as a low-cost alternative to more complex solutions when overrunning loads and/or load release control speed are not factors. A 3:1 pilot ratio satisfies simple load holding requirements, while providing smooth operation and longer operating life.

 

Hardened and ground materials

All of Eaton's check valve cartridges have hardened and ground poppets and sharp-edged ground steel seats, which provides durability, dirt tolerance, reliable seating and fast cycling.

Enhanced corrosion protection

Eaton cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.

 

Wide variety of standard housing and port options

To maximize potential applications, Eaton check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  •  SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Hands-on help from an engineer

Sometimes it’s just easier to talk to somebody in person. Get in-person technical support for your next custom manifold design project from local application engineers.
Cómo comprar a Eaton
Locate a distributor