Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Coils

Control the opening and closing of solenoid and proportional valves with a compact, fast-switching coil from Eaton, including our ToughCoil series. We internally rectify standard AC coils to supply them with DC current and avoid an "in-rush" current.

Coils
Core features
Internally rectified
Engineered
Compact design
Features
Continuous duty

The Eaton coil advantage

Our solenoid and proportional valve coils are:
  • Rated for continuous duty
  • Interchangeable for serviceability
  • Available in a variety of voltages and terminations
  • In a one-piece, weather-proof encapsulated design
  • Internally full-wave rectified 

ToughCoils: industry-leading protection and performance 

Designed with environmental protection and solenoid performance in a compact and rugged package, Eaton ToughCoils:
  • Come in a variety of popular integrated connection options and with wire leads
  • Feature a best-in-class, one-piece, shell-encapsulated design
  • Meet the most stringent environmental application requirements
  • Are field retrofittable thanks to our exclusive compact coil design

Hands-on help from an engineer

Sometimes it’s just easier to talk to somebody in person. Get in-person technical support for your next custom manifold design project from local application engineers.
Cómo comprar a Eaton
Locate a distributor