Seleccione su ubicación

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Flow control valves

Eaton flow control valves precisely factor in the temperature, pressure and volume of flow for efficient handling of each application. Whether the hydraulic system requires integrated relief screw-in cartridge valves, pressure compensation or a more specific combination of features, Eaton can provide the perfect fit.

Flow control valves
Features
Perfect balance of pressure and flow
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 350 L/min (92 gal/min)

Find the perfect flow control valve

  • Non-adjustable pressure compensated flow regulator
  • Adjustable pressure compensated flow regulator
  • Fixed and adjustable priority bypass type flow regulator
  • Adjustable flow control with or without free reverse flow check
  • Needle valves
  • Velocity fuses

Hardened and ground materials

All of Eaton’s flow control valve cartridges are made of hardened and ground materials (steel or aluminum) for maximum durability and reliability. 

Enhanced corrosion protection

Eaton cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.

Wide variety of standard housing and port options

To maximize potential applications, Eaton check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  •  SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
Cómo comprar a Eaton
Locate a distributor