Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Logic element valves

Get the flexibility to design more efficient, effective hydraulic integrated circuits (HIC) packages with Eaton logic element hydraulic valves. Designed to provide total control over pressure, flow and direction, logic element valves span a broad range of pressure ratings and applications.
Logic element valves
BENEFITS
Shorten design process and minimize manufacturing costs
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 400 L/min (100 gal/min)

Options for your needs

Select from a wide range of Eaton logic element valves, including: 

  • Pressure compensators
  • Pressure compensators with priority and bypass outlets
  • Differential-pressure sensing elements

Hardened and ground materials

Logic element cartridges have hardened and ground spools, and/or honed sleeves, poppets and sharp-edged ground steel seats, which provides durability, dirt tolerance, reliable seating and fast cycling.

Enhanced corrosion protection

Eaton cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.

 

 

Wide variety of standard housing and port options

To maximize potential applications, Eaton check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  •  SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Hands-on help from an engineer

Sometimes it’s just easier to talk to somebody in person. Get in-person technical support for your next custom manifold design project from local application engineers.
Cómo comprar a Eaton
Locate a distributor