Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Motion control valves

At Eaton, we don't accept good enough, especially when it comes to safety. Our motion control valves can improve machine stability and efficiency while eliminating valve noise. Select from the most extensive motion control valve offering on the market, including standard, part-balanced, fully-balanced and zero-differential designs, to meet your hydraulic system needs.

Motion control valves
BENEFITS
Excellent stability for moving loads
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 550 L/min (143 gal/min)

Features and fit for your application

With the most extensive offering on the market, Eaton motion control valves includes options such as:

  • Standard
  • Part-balanced
  • Fully-balanced
  • Counterbalanced (aka two-stage)
  • Zero-differential

Safe and secure

Eaton’s overcenter and motion control/lock valves stop runaway loads. These valves provide static and dynamic control of loads by regulating the flow into and out of hydraulic actuators. They can also stop runaway loads in the event of a hose burst when installed close to an actuator.

Durable and reliable

All of Eaton's motion control valve cartridges are made of hardened and ground steel for maximum durability and reliability.

BoomLoc valves for ISO 8643 compliance

Eaton BoomLoc valves are suitable for use on the boom and dipper cylinders of an excavator to help the manufacturer comply with International Standard ISO 8643. They are designed to give relief, load holding and hose failure protection to systems where a pilot system controls the directional valves.

Featured resources

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
Cómo comprar a Eaton
Locate a distributor