Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pressure control valves

Select from an extensive range of manual or pilot-operated pressure control valves for hydraulic systems. Eaton pressure control valves are ideal for applications that require load holding, numerous pilot ratios, efficient control and excellent stability.

Pressure control valves
FEATURES
Maximum flexibility and minimum space
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 300 L/min (80 gal/min)

Choose your pressure control

Select from a wide range of Eaton pressure control valves, including:

  • Relief valves
  • Reducing valves
  • Sequence valves
  • Accumulator unloading valves
  • Accumulator discharge valves

Hardened and ground materials

All operating parts are made of hardened and ground materials for maximum durability and leak protection.

Enhanced corrosion protection

Eaton cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.

 

 

Manual or pilot operated

In general, our direct-operated valves are faster in response while pilot-operated types have a flatter pressure/flow characteristic.

Wide variety of standard housing and port options

To maximize potential applications, Eaton check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  •  SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
Cómo comprar a Eaton
Locate a distributor