Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Directional control valves

Get complete control of hydraulic system flow with Eaton screw-in cartridge directional control valves. Select from a variety of manual control options to meet your design needs, including rotary, lever, push and pull, or opt for pilot-operated or hot-oil shuttle valves.

Directional control valves
BENEFITS
Maximum flexibility and minimum space
Pressure rating
Up to 350 bar (5,000 psi)
Flow rating
Up to 265 L/min (70 gal/min)

Choose your flow control

Select from a wide range of Eaton directional control valves, including such options as:

  • Manual rotary valve
  • Manual lever valve, spool
  • Manual pull valve
  • Manual push valve 
  • Pilot to shift valve
  • Brake sequence
  • Brake release shuttle
  • Sequence

Hardened and ground materials

All operating parts in Eaton’s directional control valves have hardened and ground steel for maximum durability and leak protection.

Enhanced corrosion protection

Eaton cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.

 

 

Wide variety of standard housing and port options

To maximize potential applications, Eaton check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  •  SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Hands-on help from an engineer

Sometimes it’s just easier to talk to somebody in person. Get in-person technical support for your next custom manifold design project from local application engineers.
Cómo comprar a Eaton
Locate a distributor