Monitorización de baterías Eaton Cellwatch

Eaton Cellwatch is an automated battery monitoring system where power and system availability are critical to sucessful business operations. Cellwatch is designed to protect you daily, delivering prompt notification of your vulnerability - giving you peace of mind, ensuring business continuity and safeguarding company assets. Cellwatch often detects failures months before a battery would become an operation risk.

Eaton Cellwatch – Features

  • Utilizes the latest fiber optic technology to provide rapid, noise-free transmission of information on battery health
  • Continuously monitors the entire battery system, including string and cell level voltage; ohmic value; current; and temperature throughout the charge, discharge, and float periods
  • Provides immediate warnings of battery deterioration and imminent battery failure
  • identifies any individual battery that exhibits problems—providing a proactive approach to ensuring UPS reliability
  • Includes many new screen views and graphing modes that provide advanced real-time battery status, making it easy to navigate
  • Notifies user via email with information about alarms that are happening in the Cellwatch system. This allows for remote notification without needing to access the Cellwatch iBMU to retrieve information
  • Provides comprehensive periodic reporting on the health of the battery being monitored by the Cellwatch system