Control de banco de condensadores CBC-8000 y sensor óptico GridAdvisor Insight

Eaton’s CBC-8000 capacitor bank control and GridAdvisor Insight optical sensor system combine to provide best-in-class monitoring and control for electrical distribution systems. The CBC-8000 control’s DNP3 master capability works in tandem with the optical sensor’s m410 optical processor to deliver real-time site data over SCADA communications as well as perform bank operations based on pre-defined parameters.

 

CBC-8000 control + Insight optical sensor = accuracy and precision

Eaton’s CBC-8000 capacitor bank control incorporates a DNP3 master specifically designed to interface with GridAdvisor Insight optical sensors to offer easy integration and full functionality. This approach offers a seamless data connection with digital medium voltage sensors . 

Though many points within a digital sensor may not be needed to perform capacitor bank control operations, utilities may benefit from the additional intelligence these data points can provide to other applications and business processes. The CBC-8000 control uses the sensor measurement values to operate the capacitor bank to utility business objectives as well as provide any measurement or operational value within the digital sensor to SCADA with Eaton’s unique DNP3 pass-through feature.  

Voltage and current measurements application options

Voltage and current can be measured in distribution, substation and underground locations. Eaton’s GridAdvisor Insight optical sensors are easily deployed with cabinet and a radio. Sensors can be ordered to support a stand-alone installation or to be integrated into other equipment either digitally via DNP3 protocol or via low energy analog outputs.

Features

  • DNP pass-through point creation
  • Capture fault waveform
  • Third-party performance verification
  • Reliable overhead and underground solution
  • Modular plug and play
  • One SKU for 4kV to 35kV
  • Hot-stick deployable
  • Substation
  • Reduce cost of installation
  • Platform solution
  • Single-point customer support
  • Retrofits existing CBC-8000 control installations                                                            

Features and benefits

Digital accuracy reduces measurement variance
±0.5% accuracy valid over temperature range (-30 to 85 C) (voltage and current) helps ensure improved efficiency during system monitoring and load switching
DNP3 Master configuration capability
Integrated DNP3 Master and pass-through functionality supports real-time scanning of RTU devices to broaden communication capabilities via SCADA
Fault magnitude
Measure fault magnitudes greater than 20,000A
Voltage measurements
Measures voltages greater than 200,000V
Low cost of ownership
Product is pre-configured for customer application prior to shipment to ensure a smooth deployment
Clean and quick installation
The fully optical connections reduces installation time for a typical three-phase system is less than three hours, resulting in significant deployment savings
Why is an optical sensor desirable? 
More durable, can withstand environmental factors

Are you ready to buy?

Step 1: Select a CBC-8000 control

C8024802
Includes DNP3 master Ethernet card,  Serial SCADA communications card, pole mount w/7 pin connector
C8020802
Includes DNP3 master Ethernet card,  Ethernet SCADA communications card, pole mount w/7 pin connector
C8020702
Includes DNP3 master Ethernet card,  Ethernet SCADA communications card, 6-jaw mounting
Note: Other wiring and mounting versions are available. See catalog for additional options.

Step 2: Select an optical sensor

GA30303090B4000000

4kV to 35 kV voltage class, 20ka amperage Overhead Medium Voltage overhead sensor.  Hot Stickable Hanging Sensor

GA10101090B4000000
4kV to 25 kV voltage class, 20ka amperage Overhead Medium Voltage overhead sensor.  Traditional Line Post Sensor
GA40404090B0000000
Voltage only optical sensor, 200a amperage class, dead-break elbow sensor with m410 modular platform, no enclosure
GA41414190B0000000
Voltage only optical sensor, 200a amperage class, dead-break elbow sensor   and Current Ring sensor, with m410 modular platform, no enclosure
Note: See catalog for additional optical sensor versions.

Step 3: Select an integration kit

CBC8K-M410-KIT-A (use for new CBC-8000 control orders)
Include 12’ Ethernet cable and 12’ power cable
CBC8K-M410-KIT-E (use for CBC-8000 control retrofits)
Include 12’ Ethernet cable, 12’ power cable and Ethernet card