Eaton Crouse-Hinds series GHG273 light switch, 16A, Two-pole, With switch, 1 x M25 entry, Thermoplastic, 250 Vac
| Product Name |
Eaton's Crouse-Hinds series GHG273 light switch
|
| Catalog Number |
GHG2732000R0017
|
| EAN |
4250217425899
|
| Product Length/Depth |
3.35 in
|
| Product Height |
3.94 in
|
| Product Width |
2.52 in
|
| Product Weight |
0.71 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 |
| Ingress protection (IP) ratings |
IP66
|
| Enclosure type |
With switch
|
| Configuration |
Two-pole
|
| Entry size |
1 x M25
|
| Voltage rating |
250 Vac
|
| Amperage Rating |
16A
|
| Material |
Thermoplastic
|