Descargar documento () de 20

JBXEA1G06FCSDS

Double nut receptacle, IP40, size 1, 6 female contacts; JBXEA1G06FCSDS

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G06FCSDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.4 g
Compliances
UL 1977

Exportar especificaciones del producto