Descargar documento () de 20

JBXED0G05FCSDSR

Protuding front mount receptacle, IP40, size 0, 5 female contacts; JBXED0G05FCSDSR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G05FCSDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.71 g
Compliances
UL 1977

Exportar especificaciones del producto