Descargar documento () de 20

JBXHH2G04MSNDSR

Front mount extended receptacle, IP68, size 2, 4 male contacts; JBXHH2G04MSNDSR

Especificaciones generales

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G04MSNDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.44 g
Compliances
UL 1977

Exportar especificaciones del producto