Lataa dokumentti () / 20
Sulakkeet ja varokealustat

Bussmann series high speed traction/rail fuses

Eaton's Bussmann series traction and railway DC fuses have been specifically designed to cope with the unique demands of rolling stock and rail infrastructure applications. They are suitable for the protection of auxiliary power and distribution, converter fuses, main electrical feed, instrumentation, control, lighting and air conditioning.

Rated current
2 to 1600 Amps
Rated voltage
Up to 4000 V d.c.
Operating class
aR, gG, gR

aR, gG and gR operating class available

Eaton’s Bussmann series high speed Traction fuses are available in gG, aR and gR class helping meet a wide range of application needs.

Third and heavy rail protection

Eaton's Bussmann series traction fuses protect heavy and third rail applications.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.

Eaton Bussmann series traction fuses

Eaton's Bussmann series traction fuses are specifically designed to meet the demanding conditions of traction applications

Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close