Tietohaku
Lataa dokumentti () / 20
We make what matters work*
Sulakkeet ja varokealustat

Bussmann series low voltage NH Fuses

Eaton's Bussmann series low voltage NH fuses range from 2 amps to 1250 amps and provide world class leading performance and reliability. The range is fully compliant with IEC 60269-1, 60269-2, VDE 0636-2 third party approval and DIN 43620. Incorporating a dual indicator design (front and top) NH fuses are able to give both local visual indication and remote (via microswitch) fuse status. Eaton's Bussmann series NH fuses are available in the following operating classes gg, gff and am.

Operating class
gG, gFF, aM
Rated voltage
400, 500, 690 V a.c.
Rated current
2 to 1250 Amps

Dual indicator system

Eaton's Bussmann series dual indicator system provides clear indication, ensuring extremely reliable local and remote signalling, decreasing the replacement cost and time of the fuse.

Available with insulated metal gripping lugs

Eaton's Bussmann series NH fuses are available with or without insulated metal gripping lugs (IMGL). The insulated gripping lugs are isolated from the live component providing extra safety against electric shock.

Weather resistant fuses

Eaton’s Bussmann series NH Weather Resistant fuses have been specifically designed for use in environments where the fuses may come in to contact with moisture.

Eaton Bussmann series low voltage NH fuses overview video

Eaton's Bussmann series NH Fuses used in MOEM Applications

Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close