Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Nestetiivis

Liquidtight Conduit

UL Type B flexible, non-metallic liquidtight conduit and liquidtight electrical tubing for use with liquidtight fittings to terminate and seal to liquidtight, oiltight or raintight boxes and enclosures.

Certifications and compliances

NEC/CEC

  • UL Listed
  • CSA certified

Design features

Liquidtight conduit:

  • Resists abrasion, oil, water, acid and metal shavings
  • Smooth inside for easier wire pulling; no hazardous sharp edges or burrs; will not damage conductors
  • Corrosion-resistant for tough environmental conditions
  • Suitable for wet locations
  • Quick installation; cuts with utility knife or PVC cutter
  • 90° has smooth interior to prevent abrasion of conductors
  • Rated for 80°C dry; 60°C wet; 70°C oil-resistant
  • Available in black or gray

Liquidtight electrical tubing:

  • Quick installation; cuts with utility knife or PVC cutter
  • Suitable for use in high vibration or flexing applications
  • Resists corrosion, oil and water
  • Maximum flexibility; can be used in extremely tight areas
  • Resists abuse, pulling and crushing
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close