Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

IHB Industrial High Bay LED Light Fixtures

Eaton's Crouse-Hinds series industrial high bay LED fixtures are the perfect replacement for 250W to 1,500W+ HID and 2-8 lamp T8, T12 and T5HO fluorescent high bay fixtures.  Available in five models ranging from 16,000 lumens to 64,000 lumens, the IHB delivers up to 117 lumens per watt and provides up to 67% energy savings over traditional HID fixtures.

The IHB is ideal for light industrial locations requiring continuous and consistent light levels, areas requiring frequent on-and-off of lights, and areas that are difficult to relamp or that cause production to be stopped during the lamp maintenance process, such as clean production facilities, packaging facilities and warehouses.

Efficiency
67% energy savings over HID
Reliability
Operating ambient: -40°C to +60°C
Performance
80 CRI and up to 117 LPW

Certifications and compliances

NEC/CEC

  • UL1598 – Luminaires
  • UL8750 – LED
  • cULus
  • Damp locations

Design features

  • High efficacy: up to 117 LPW
  • 80 CRI
  • Up to 67% energy savings over traditional HID fixtures
  • Complete portfolio replaces 250W-1,500W+ HID and 2-8 lamp T8, T12 and T5HO fluorescent lamps
  • Customer payback of 1-3 years and lower total cost of ownership compared to HID and fluorescent lighting
  • Aluminum heat sinks provide superior thermal management for long life performance
  • Tempered, clear glass lens standard; diffused glass and clear or diffused polycarbonate lens options available
  • Versatile mounting options
  • Optional 0-10V dimming capabilities
  • Damp location rated
  • Operating ambient: -40°C to +60°C
  • 5 year fixture warranty

Standard materials

  • Fixture housing and heat sinks – aluminum 
  • LED assembly – polycarbonate
  • Lens – tempered glass or polycarbonate

Drawings and design support

Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet