Lataa dokumentti () / 20
We make what matters work*
Anturit ja rajakytkimet

Safety Position Switches | LS Titan Position Switches

Safety components are able to reliably monitor and protect protective guards, doors and covers. Position switches also contribute to higher standards of process and personal safety. The LS Titan position switches can be used to safely, accuratey and reliable detect positions. The RS Titan safety position switches and non-contact safety switches from Eaton's Moeller series stand out for their robust design and for the safety they provide. 

High degree of protection:
IP66, IP67, IP69K
Certifications:
CE, TÜV, cUL, RoHS
B10d:
20,000,000

Pääominaisuudet

 
  • Electronically adjustable (LSE)
  • Positive opening contacts
  • Operating range from 0.5 mm to 5.5 mm
  • Multiple circuit types are possible
  • Easy installation and flexible use
  • Outputs: 2 or 3 contacts
  • NO/NC/and circuit combinations
  • Connection types: cable or M12 plug
  • B10d: 20,000,000

LS-...-ZBZ safety position switches

Two different principles of operation ensure the mechanical securing action: magnetic-force interlocking (open-circuit principle) and spring-force interlocking (closed-circuit principle).

RS-Titan non-contact safety switches

The RS Titan non-contact safety switches have been specifically developed for monitoring protective covers such as doors, flaps and covers. The potential-free contacts are controlled by multiple magnets in the actuator, which makes the devices especially tamper-proof.

Reliable. Rugged. Non-contact.

The safety switches are easy to install and can also handle doors or flaps that don’t close properly. Thanks to their high degree of protection, the flat and rugged safety switches are also easy to clean.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close