Location: Gaiarine Treviso, Italy
Problem: A need to prevent personnel from altering equipment safeguards; reduce commissioning time and costs, and improve reliability
Solution: A Pimmel-developed integrated automation system including Eaton’s SmartWire-DT
Results: Reduction in assembly and wiring costs; compact panel design
When Pimmel, which develops highly specialised electrical and automation systems, began designing an automated grape press for a winery customer, it chose Eaton’s SmartWire-DT because it could not only meet the application’s automation requirements, but also reduce assembly and wiring costs by over 60 per cent.
The automated system controls the grape washing plant, the grape feeding system and the control of the valves for distributing pressed wine. Pimmel’s customer also wanted to monitor the entire system, document all operating phases automatically, manage alarm messages and archive process data. Another requirement was the integration of the automation system into the customer’s IT infrastructure to ensure a seamless data flow from the process level right up to the management level.
The automation system consists of three units—an operator panel, a main panel and three secondary panels. The core of this automation system is made up of PLCs, touch panels with a graphical user interface, as well as Windows-compatible software.
Pimmel developed a special software enabling the customer to monitor the entire installation, track all operating phases precisely, manage alarm messages and archive data processes.
Pimmel chose Eaton’s SmartWire-DT intelligent communication system for motor control and pilot devices. The SmartWire-DT system uses a continuous green flat cable located in the control cabinet to connect motor starters, pushbutton actuators and indicator lights. It eliminates the need for most of the conventional point-to-point control wiring, and even integrates 24 V DC control power for contactor coils and LED indicator lights into the eight-conductor flat cable. The starting point of the system is a SmartWire-DT gateway; it establishes the connection to standard PLC fieldbuses, such as EtherNet/IP, PROFIBUS-DP, CANopen or Modbus TCP. Since SmartWire-DT directly integrates the I/O level into the switching devices, no conventional PLC I/O modules are needed. Instead, communication-enabled modules are attached to standard Eaton motor control components. Thus, the PLC in the control cabinet simply consists of a CPU module.
Typical faults such as loose connections and miswired terminations are reduced, if not eliminated, using the flat cable and the specialised connectors. Furthermore, each SmartWire-DT-enabled device has individual diagnostics built in, which helps to reduce commissioning time and troubleshooting in the field.
Nodes on the SmartWire-DT network are automatically assigned addresses on the gateway with the push of a button, in the order in which the nodes are connected. The system employs time monitoring and a watchdog timeout function, using the established target configuration as a reference. This safeguards the integrity of the control scheme. SmartWire-DT has a maximum network length of 2,000 feet, can be extended to pushbutton control stations outside of the control cabinet, and can connect up to 99 nodes per gateway. A software program called SWD-Assist enables the layout, planning and system configuration of the SmartWire-DT network.
SmartWire-DT not only reduced the assembly and wiring costs by more than 60 per cent, but also minimised the high project engineering requirements for the PLC I/O modules and provided a more compact panel design.
Pimmel’s customer was impressed by the simplicity and functionality of the SmartWire-DT technology. Pimmel was also able to simplify all the wiring and testing processes for the automation of the grape press plant because of the flexible and easy-to-use SmartWire-DT communication system, which includes dual-colour status LEDs on each node on the network.
(PDF 1 MB)
Machine OEM implemented an integrated automation solution which included Eaton's SmartWire-DT leading to a reduction in asemmbly and wiring costs as well as a more compact panel design.