Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
  • Eaton's Ethernet-over-Coax Solution

    Upgrade your analogue CCTV system at a fraction of the cost of a new installation.

    Eaton's Ethernet-over-Coax system will allow IP data to be transmitted across existing analogue cabling. Customers are able to upgrade to a highly superior IP system without the disruption and cost of replacing all cabling in the installation.
Increased Quality
Upgrade to IP technology using existing coax cabling
Minimise Downtime
Vastly reduced disruption, saving associated costs
Use Existing Cabling
Low cost solution - no new field cable installation

High resolution, low cost.

This upgrade solution using Eaton’s Ethernet-over-Coax is perfect for those wanting to benefit from the use of the new HERNIS™ HD IP FLEX system, including full 1080p HD resolution, and a small central rack, at a reduced installation cost and time. 

The Ethernet-over-Coax solution can be utilised in new installations to exceed the transmission distance limitation found in CAT6/7 Ethernet cables from 100 metres up to 500 metres. The EoC analogue to IP upgrade would also allow our customers to reuse existing racks, only replacing some central equipment.

This system upgrade is available with a wide range of our CCTV camera stations including Ex and safe-area ranges of PTZ, dome and fixed cameras.

Cabling limitations diagram blue.jpg

Overcome cabling distance limitations.

With the EoC reaching up to 500m, customers can overcome the cost and hassle of additional network switches.

Infographic Revised For website 980px.png

Discuss your project with our team:

email: sales-hernis@eaton.com
phone: +47 37 06 37 00