Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

12191024122

Eaton Crouse-Hinds series EXIT 24V exit sign, Arrowhead left, Gray, LED, White letter color, Polycarbonate, Wall mount, Cover with silk-screen pictogram (arrow 9h), 2 x M20 metal thread, ISO 7010, 12-24 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT 24V exit sign
Catalog Number
12191024122
EAN
4251958106887
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Exit sign designation
Arrowhead left
Type
ISO 7010
Trade size
2 x M20 metal thread
Special features
Includes cover with silk-screen pictogram (arrow 9h)
Voltage rating
12-24 Vdc
Frequency rating
50-60 Hz
Letter color
White
Material
Polycarbonate
Housing finish color
Gray
Mounting
Wall

Vientituotteen tekniset tiedot

Huom: Jos tiedosto/tiedostoja puuttuu .zip-latauksesta, joukkolataus ei tue tiedostotyyppiä.