Product Page SVG Header

HALO Home Smart Bulb Starter Kit

Smart light adapter Bluetooth / UL Certified
HHA19HWB1BLE-2PK


    HHA19HWB1BLE-2PK

    HWB1BLE40WH

    Smart Bulb Starter Kit

    2 Smart Bulbs + Internet Access Bridge
    HHA19HWB1BLE-2PK

    Get the most out of your HALO Home smart lighting system with this starter kit. It features 2 white adjustable Smart Bulbs and the system’s optional Internet Access Bridge. The Bridge securely connects you to your HALO Home lighting from anywhere in the world. It also gives you voice control with Amazon Alexa or Google Assistant along with connection to IFTTT - the bridge builders between smart systems.

    Smart Bulbs:

    • Adjustable white tuning from warm to cool (2700K - 5000K)
    • Dims to 5% with app or HALO Home controls
    • Lamps are suitable for indoor or outdoor use (damp location listed)
    • Use with any light fixture that accepts a standard (E26) base*
    • Group with other HALO Home devices and control together
    • Schedule lights to turn ON/OFF at your convenience

    Internet Access Bridge:

    • Simple wireless wall-plug design for the easiest installation and set up
    • Easy to install into standard 100-240V outlet
    • Remote access to entire HALO Home lighting system using mobile device or web browser from anywhere in the world
    • Bridges wireless signal between WiFi and HALO Home’s Bluetooth networ
    • Compatible with Amazon Alexa and Google Assistant

    *Not for totally enclosed fixtures or recessed housing

    4
    4

    Bluetooth

    The Bridge creates a secure private connectin to your local HALO Home network and HALO Home cloud service using your WiFi router. With Bridge control and manage your local HALO devices from anywhere using your mobile device or web browser, Amazon, Alexa and Google Assistant.

    a