Product Page SVG Header

HALO Home Smart Wireless Dimming Kit

Smart light adapter Bluetooth / UL Certified
HHA19HWAS1BLE-2PK


    HHA19HWB1BLE-2PK

    HWB1BLE40AWH

    Smart Wireless Dimming Kit

    2 Smart Bulbs + Anyplace Dimmer
    HHA19HWAS1BLE-2PK

    Get started right with HALO Home! This smart lighting kit features 2 white adjustable Smart Bulbs and the Anyplace Dimmer. It is the perfect pairing for anyone looking to get started with HALO Home or current users working to finish out a smart space. The only thing you need is the free HALO Home app and setup takes just minutes with no hub or bridge required.

    Smart Bulbs:

    • Adjustable white tuning from warm to cool (2700K - 5000K)
    • Dims to 5% with app or HALO Home controls
    • Bulbs are suitable for indoor or outdoor use (damp location listed)
    • Use with any light fixture that accepts a standard (E26) base*
    • Group with other HALO Home devices and control together
    • Schedule lights to turn ON/OFF at your convenience

    Anyplace Dimmer:

    • ON/OFF & Dimming
    • No wiring necessary (3 batteries - included)
    • Operates using secure Bluetooth network
    • Easy set-up, re-wire without wires!
    • Control multiple lights with Groups
    • Connect multiple switches to one light
    • Mountable (attachments included)
    • Moves to or installs anywhere in your home

    *Not for totally enclosed fixtures or recessed housing

    4
    4
    a