Product Page SVG Header

Voice Smart Recessed Downlight

Smart light adapter Bluetooth / UL Certified
RL56069B4AWHVA


RL56069B4AWHVA

HALO Home VOICE
Smart Recessed Downlight
RL56069B4AWHVA

Our newest HALO Home Smart Recessed Downlight doesn’t just work with Amazon Alexa - Alexa is built right in. All of the features and functionality of an Echo Dot are seamlessly designed into the HALO Home VOICE. The integrated speaker and microphone fit seamlessly inside bringing Alexa up and out of the way. It’s the perfect streamlined solution for smart home convenience.

  • Built-in Alexa assistant, with microphone and powerful 4L speakers
  • Access tens of thousands of Alexa skills, hands-free
  • Stream music, weather, or news with multi-room audio
  • Pair with other Amazon devices for intercom/drop-in capabilities
  • Group, schedule, and automate lighting through HALO Home app
  • Control via HALO Home app, dimmer, or voice commands*
  • Precision LED optics with over 800 lumens
  • Dimmable down to 5%
  • Damp location
  • UL Certified for US and Canada
  • *Requires HALO Home Bridge

What you need to get started:

  • HALO Home App
  • HALO Home Voice App
    (products sold separately)

App Features

HALO Home App

  • Smart Floodlight
  • Motion Sensor
  • Adjustable White Tuning
  • Dimming
  • Groups
  • Scenes
  • Schedules
  • Timers

HALO Home Voice App

  • Setup
  • Speaker volume control
  • Microphone mute control