Deliver powerful technology with WaveLinx, an all-in-one connected lighting solution that’s easy to install and get running. WaveLinx offers the most expansive product offering on the market for indoor, outdoor and industrial applications. It’s an ideal solution for network or stand-alone installations. Out-of-the-box functionality, easy set up and programming helps contractors save time and finish jobs faster.
Up to 70% in energy savings.
Get off the job faster by saving up to 40% on commissioning time.
Powerful dashboard with real-time facility information, for better decision-making.
Multi-tiered security solution to safeguard your customers’ data and achieve peace of mind.
WaveLinx's out-of-the-box functionality provides the fastest control confirmation on the market. It's also one of the easiest lighting systems to install and manage. WaveLinx is the designer and contractor choice for offices, medical buildings, educational facilities, and more.
Install in smaller office spaces or complete building spaces.
Ensure seamless coverage and performance with a sensor system built into every luminaire.
Next level convenience and control; configure zones, customize settings, and save energy.
WaveLinx is an ideal solution for both small to large indoor and outdoor project needs. Scale from one room to an entire floor, from one building to multiple buildings and locations.
WaveLinx offers automatic commissioning and out-of-box code compliance, reducing labor and overall project cost on retrofits or new construction.
Connected lighting offers endless safety and savings benefits for educational settings. WaveLinx projects wrap up quickly and cost-effectively, allowing schools to open faster and minimizing potential disruptions.
From worker productivity to safety, connected lighting boosts much more than energy savings in industrial environments. WaveLinx offers a suite of industrial LED products, including high bay and vaportite.
WaveLinx now offers several state-of-the-art outdoor solutions, so customers can take advantage of connected lighting’s benefits both indoors and out.
Next level convenience and control; configure zones, customize settings, and save energy from one secure mobile app*.
What if connected lighting went beyond collecting data? Our Trellix platform drives better business decisions by delivering and aggregating actionable data. A suite of mobile-ready apps put powerful insights at your fingertips, 24/7.
Learn moreEnsure customer peace of mind with WaveLinx seven layer multi-tiered security assurance.
The WaveLinx server sits in the ceiling,
and hidden from view
Secure HTTPS protocols
and WPA2 technology
NIST Cybersecurity Framework
and industry best practices
Features 128-bit encryption
device-to-device communication
Isolated targets mean reduced
for large scale breaches
Wireless technology allows your system
to securely stay up-to-date
Continuous monitoring and reporting
of internet threats and vulnerabilities
Listed Networked Lighting Controls
WaveLinx is UL2900-1 listed to the Standard for Software Cybersecurity for Network-Connectable Products.
Eaton has the first lab approved to participate in ULs Data Acceptance Program for Cybersecurity.
Tools to meet your business needs.