Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
19 Results
Sort by
Eaton 9SX 1000i, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
Eaton 9SX 1000i Rack2U, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
Eaton 9SX 11000i, 11 kVA, 10 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 6U
Eaton 9SX 11000i Power Module, 11 kVA, 10 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 3U
Eaton 9SX 11000i RT6U, 11 kVA, 10 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 6U
Eaton 9SX 1500i, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
Eaton 9SX 1500i Rack2U, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
Eaton 9SX 2000i, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
Eaton 9SX 2000i Rack2U, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Rack, 2U
Eaton 9SX 3000i, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Tower
Eaton 9SX 3000i Rack2U, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack, 2U
Eaton 9SX 5000i, 5000 VA, 4500 W, Input: Hardwired, Tower
Eaton 9SX 5000i RT3U, 5000 VA, 4500 W, Input: Fixed connection, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U
Eaton 9SX 6000i, 6000 VA, 5400 W, Input: Hardwired, Tower
Eaton 9SX 6000i RT3U, 6000 VA, 5400 W, Input: Fixed connection, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U
Eaton 9SX 700i, 700 VA, 630 W, Input: C14, Outputs: (6) C13, Tower
Eaton 9SX 8000i, 8 kVA, 7.2 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 6U
Eaton 9SX 8000i Power Module, 8 kVA, 7.2 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 3U
Eaton 9SX 8000i RT6U, 8 kVA, 7.2 kW, Input: Fixed connection, Outputs: Hardwired, Rack/tower, 6U
How to buy from Eaton