Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
0
Sort by

SPECIFICATIONS

Material Melt-blown polypropylene
 
Cover layer Spunbond polypropylene
 
Inner core Extruded polypropylene
 
Size 02: Ø 7 x 32” L (180 x 810 mm)
 
Max. operating temperature
Polypropylene: 194 °F (90 °C)
 
Max. differential pressure
7.3 psi (0.5 bar)
 
Max. flow rate
02: 44 GPM (10 m³/h)
 
How to buy from Eaton