Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Article number PSP02, PSP04, PSP06, PSP10
Filter material Polyethersulfone
Retention rating (µm) 0.2, 0.45, 0.65, 1
Retention Absolute
Lengths 10”, 20”, 30”, 40”
Adapter codes 0, 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PSP02
36.3 psig (2.5 bar) ≤ (20 ml/min)

PSP04
21.8 psig (1.5 bar) ≤ (15 ml/min)

PSP06
14.5 psig (1.0 bar) ≤ (10 ml/min)

PSP10
10.2 psig (0.7 bar) ≤ (15 ml/min)

Backwashability Limited 29 psid (2.0 bar) at 68 °F (20 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 221 °F (105 °C) in 30 minutes
How to buy from Eaton