Select your location

Specifications

Specifications

Article number PSW04, PSW06
Filter material Polyethersulfone
Retention rating (µm) 0.45, 0.65
Retention Absolute
Lengths 20”, 30”
Adapter codes 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PSW04
21.8 psig (1.5 bar)  ≤ (15 ml/min)

PSW06
14.5 psig (1.0 bar) ≤ 10 ml/min

Backwashability Limited 29 psid (2.0 bar) at 68 °F (20 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 221 °F (105 °C) in 30 minutes
How to buy from Eaton
Locate a distributor