Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Article number PSB04, PSB06
Filter material Polyethersulfone
Retention rating (µm) 0.45, 0.65
Retention Absolute
Lengths 30”, 40”
Adapter codes 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PSB04
17.4 psig (1.2 bar) ≤ (15 ml/min)

PSB06
11.6 psig (0.8 bar) ≤ (5 ml/min)

Backwashability Limited 29 psid (2.0 bar) at 68 °F (20 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 221 °F (105 °C) in 30 minutes
How to buy from Eaton