Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
0
Sort by

SPECIFICATIONS

Materials Extended-life needle felt polypropylene or polyester
 
Cover layer Nylon-monofilament mesh 10 μm
 
Seal rings
Welded polypropylene or polyester SENTINEL seal ring and bottom ring
 
Retention ratings
1, 5, 10, 25 µm
 
Size 02: Ø 7 x 28” L (180 x 700 mm)
 
Filter area 02: 7.5 ft² (0.7 m²
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal2
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates3
02: 132 GPM (30 m³/h)
 
How to buy from Eaton