Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Nylon 66 membrane
Retention rating 0.20, 0.45, 1.00(µm)
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter code DOE, 1, 2, 3, 4, 10, 20
Inner core Polypropylene
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

758 psid at 81 °F (4.0 bar at 21 °C)

How to buy from Eaton
Locate a distributor