Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material PTFE membrane (1.4404)
Retention rating 0.05, 0.1, 0.2, 0.45, 1 (µm)
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter codes DOE, 1, 2, 3, 4, 10, 20
Inner core Polypropylene
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 203 °F (95 °C)
Max. pressure difference in flow direction

75 psid at 70 °F (5.2 bar at 21 °C)
40 psid at 176 °F (2.8 bar at 80 °C)
15 psid at 203 °F (1.0 bar at 95 °C)

How to buy from Eaton