Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polypropylene
Retention rating 1, 5, 10, 20, 40, 70(µm)
Retention efficiency 99.98%
Lengths (nominal) 40”, 60”
Adapter code -
Inner core Polypropylene
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

50.7 psid at 77 °F (3.5 bar at 25 °C)

How to buy from Eaton
Locate a distributor