Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polypropylene, Polyamide 6.6
Retention rating 1, 5, 10, 20, 40, 70, 90, 120(µm)
Retention efficiency 99.98%
Lengths (nominal) 20", 40"
Adapter code ()
Inner core -
End caps -
Cages -
Max. operating temperature Polypropylene: 176 °F (80 °C)

Polyamide 6.6: 266 °F (130 °C)
Max. pressure difference in flow direction

Polypropylene: 58 psid at 77 °F (4.0 bar at 25 °C)

14.5 psid at 176 °F (1.0 bar at 80 °C)

Polyamide 6.6: 58 psid at 90 °F (4.0 bar at 32 °C)

14.5 bar at 266 °F (1.0 bar at 130 °C)

How to buy from Eaton
Locate a distributor