Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polypropylene
Retention rating 0.5, 1, 3, 5, 10, 20, 50, 120 (µm)
Retention efficiency 99.98%
Lengths (nominal) 9.75", 10", 19.5", 20", 29.25", 30", 39", 40"
Adapter codes (), G, 1, 2, 3, 4
Inner core Polypropylene (optional: stainless steel)
End caps Polypropylene
Cages -
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid at 77 °F (4.0 bar at 25 °C)

32 Results
Sort by
Eaton LOFTOP Filter Cartridge, LT-20-0,5-A-G (15M), Melt-blown, Polypropylene, 0.5 µm, 20", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-1-A (15M), Melt-blown, Polypropylene, 1.0 µm, 20", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-1-A-2 (15M), Melt-blown, Polypropylene, 1.0 µm, 20", Code 2, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-1-A-G (15M), Melt-blown, Polypropylene, 1.0 µm, 20", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-20-A (15M), Melt-blown, Polypropylene, 20.0 µm, 20", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-3-A-3 (15M), Melt-blown, Polypropylene, 3.0 µm, 20", Code 3, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-5-A-2 (15M), Melt-blown, Polypropylene, 5.0 µm, 20", Code 2, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-20-5-A-G (15M), Melt-blown, Polypropylene, 5.0 µm, 20", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-0,5-A-G (15L), Melt-blown, Polypropylene, 0.5 µm, 30", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-120-A (15L), Melt-blown, Polypropylene, 120 µm, 30", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-10-A-G (15L), Melt-blown, Polypropylene, 10.0 µm, 40", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-120-A-4 (15L), Melt-blown, Polypropylene, 120 µm, 40", Code 4, FPM O-rings
Eaton LOFTOP Filter Cartridge, LT-40-20-A-4 (15L), Melt-blown, Polypropylene, 20.0 µm, 40", Code 4, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-50-A-4 (15L), Melt-blown, Polypropylene, 50.0 µm, 40", Code 4, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-5-A-4 (15L), Melt-blown, Polypropylene, 5.0 µm, 40", Code 4, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-9-0,5-A-G (30M), Melt-blown, Polypropylene, 0.5 µm, 10", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-0,5-A-3 (15L), Melt-blown, Polypropylene, 0.5 µm, 30", Code 3, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-3-A-3 (15L), Melt-blown, Polypropylene, 3.0 µm, 30", Code 3, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-5-A-G (15L), Melt-blown, Polypropylene, 5.0 µm, 30", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-10-120-A-G (30M), Melt-blown, Polypropylene, 120 µm, 10", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-10-A-3 (15L), Melt-blown, Polypropylene, 10.0 µm, 40", Code 3, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-3-A (15L), Melt-blown, Polypropylene, 3.0 µm, 40", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-20-A-2 (15L), Melt-blown, Polypropylene, 20.0 µm, 30", Code 2, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-9-120-A-G (30M), Melt-blown, Polypropylene, 120 µm, 9.75", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-29-10-A-G (15L), Melt-blown, Polypropylene, 10.0 µm, 29.25", Code DOE, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-1-A-4V (15L), Melt-blown, Polypropylene, 1.0 µm, 40", Code 4, FPM O-rings
Eaton LOFTOP Filter Cartridge, LT-40-5-A-2 (15L), Melt-blown, Polypropylene, 5.0 µm, 40", Code 2, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-30-10-A-2V (15L), Melt-blown, Polypropylene, 10.0 µm, 30", Code 2, FPM O-rings
Eaton LOFTOP Filter Cartridge, LT-30-5-A-2 (15L), Melt-blown, Polypropylene, 5.0 µm, 30", Code 2, Silicone O-rings
Eaton LOFTOP Filter Cartridge, LT-40-10-A-2V (15L), Melt-blown, Polypropylene, 10.0 µm, 40", Code 2, FPM O-rings
How to buy from Eaton