Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polyamide 6.6
Retention rating 0.5, 1, 3, 5, 10, 20, 50, 120 (µm)
Retention efficiency 99.98%
Lengths (nominal) 9.75“, 10“, 20“, 29.25“, 30“, 40“
Adapter codes (), G, 1, 2, 3, 4
Inner core Fiberglass reinforced
polyamide 6.6
(optional:stainless Steel)
End caps Polyamide 6.6
Cages -
Max. operating temperature 302 °F (150 °C)
Max. pressure difference in flow direction

90 psid at 86 °F (6.2 bar at 30 °C)
80 psid at 158 °F (5.5 bar at 70 °C)
70 psid at 212 °F (4.8 bar at 100 °C)
50 psid at 302 °F (3.4 bar at 150 °C)

How to buy from Eaton
Locate a distributor