Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton basic rack PDU
Catalog Number
EBAB22
Product Length/Depth
1066 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
1.9 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55024:2010

Physical

Mounting direction
Vertical
Color
Black
Form factor
0U (Vertical)
Package contents
PDU
Mounting accessories
Quickstart guide
Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input connection
C20
Cord length
3m
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

Outlets
20XC13 : 4XC19
Outlet control
No

Communications

SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No

Additional specifications

Electrical connection
Connecting cord with plug
Evaluation
Other
Mounting Dimension (metrical)
52
Mounting dimension (standardized)
Metric
Switchable
No
Over voltage category
2
How to buy from Eaton