Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Ellipse PRO UPS
Catalog Number
ELP1200FR
Product Length/Depth
390 MM
Product Height
275 MM
Product Width
82 MM
Product Weight
9.8 KG
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Secondary frequency - max
60 HZ
Wattage
750W
Output power factor
0.6
Form factor
Rack/tower
Includes network card
No
Input connection
Protective contact (SCHUKO)
Input voltage - min
150 V
Output voltage - max
284 V
Secondary frequency - min
50 HZ
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Efficiency
97
Special features
Convenient extra-flat design for easy installation in any office environment
Automatic Voltage Regulation (AVR)
High performance surge-protection device compliant with IEC 61643-11 standard
Data line protection to ensure that the internet line (including xDSL) is protected against surges
LCD display for real-time status and measurements
8 outlets to connect your PC + peripherals
EcoControl function helps you save up to 20 % energy compared to previous generation UPSs
HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
Easy to replace battery helps to extend UPS service life
Construction type
Free standing model
Output voltage - min
176 V
Color
Black
Extended battery capability
No
Output voltage range
176-284 V
Topology
Line-interactive
Surge protection
Yes
Back-up time
2 min
Input nominal voltage
230V default (220/230/240V)
Input frequency range
46-70 Hz
Input voltage - max
285 V
Voltage type
AC
Phase (output)
1
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Auto shutdown function
Yes
Operating temperature - min
0 C
VA rating
1200 VA
Potential free switch contact
No
Receptacle
(4) French, (4) French surge only
Phase (input)
1
Package contents
Input cable
USB cable
User manual
Safety instructions
Noise level
<27 dB at 1 meter
Feed type
1
Runtime graph
User interface
LCD (UPS status and measurements, configuration of UPS settings)
Battery quantity
2
Operating temperature - max
35 C
Voltage
230V
Input cord length
1.5 m
Temperature range
0° to 35°C (32° to 95°F)
Ethernet interface
No
Communication
USB port (HID compliant)
Relative humidity
0-85% non-condensing
Output apparent power
1200 VA
Rack mounting kit
No
Output frequency
50/60 Hz
Runtime at full load
2 min
Type of interface
USB
Primary frequency - min
46 HZ
Battery rating
12 V / 7 Ah
Type
UPS
Output nominal voltage
230V default (220/230/240V)
Expansion slots
No
Input voltage range
165-285 V (adjustable to 150-285 V)
Nominal frequency
50/60 Hz
Primary frequency - max
70 HZ
Altitude
2000 m
How to buy from Eaton