Select your location

Eaton BECO PROTECT FS Depth Filter Cartridge
FS00274S
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BECO PROTECT FS Depth Filter Cartridge
Catalog Number
FS00274S
Product Length/Depth
40 IN
Product Weight
.75 KG
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
Kosher
ISO 9001

Product specifications

Differential pressure in flow direction - max
4.8 bar at 25 °C / 2.0 bar at 80 °C
Cage material
Polypropylene
Steam cycles
>100 at 110°C in 30 minutes
Filter material type
Polypropylene
Adapter code
7
Adapter material
Polypropylene
End cap material
Polypropylene
Filter surface area
4 SQM
Design
Special pleated
Gasket/O-ring material
Silicone
Cartridge length
40 IN
Retention efficiency
99.98%
Retention rating
0.2 µm
Operating temperature - max
80 C
Backwashability
Up to 2.0 bar (29 psid) at 80 °C (176°F)
Inner core material
Polypropylene
Chemical resistance
pH 1-14