Recherche de connaissances
Télécharger le document () de 20
Nous agissons afin que ce qui compte fonctionne*
Disjoncteurs

xPole Home - Residential Series - HN MCB

The new xPole Home series is tailored to precisely meet the demands of residential applications. xPole Home combines the highest degree of safety with design efficiency and spans the entire MCB, RCCB and RCBO residential circuit breaker range. The series is characterized by its streamlined design, its reliability and full compliance with applicable standards. Furthermore, devices belonging to the xPole Home series are both easy to source and install.

With the xPole Home series, EATON provides a new optimized residential portfolio, which offers many features.

Tripping Characteristics
B and C
Rated Currents
6 - 63 A
Rated Breaking Capacity
6 kA

Caractéristiques principales

  • Highest reliability and safety
  • Easier to select
  • Optimized portfolio
  • Dedicated residential range
  • Always on stock at your electrical wholesaler

Product specifications:

  • Rated breaking capacity: 6 kA
  • Rated current: 6-63 A
  • Configuration: 1, 1+N, 2, 3, 3+N poles
  • Tripping characteristics: B, C 

Range for protection and safety of residential homes

The new xPole Home series is tailored to meet the demands of residential applications. xPole Home combines the highest degree of safety with design efficiency and spans the entire MCB, RCCB and RCBO residential circuit breaker range. The series is characterized by its streamlined design, its reliability and full compliance with applicable standards. Furthermore, devices belonging to the xPole Home series are both easy to source and install.

Proven design features

All xPole Home circuit breakers come with a wide range of tried and proven features that further increase both operational safety and ease of handling. This includes, amongst others, lift/open-mouthed twin-purpose terminals located both above and below for individual busbar installation/removal, and guides for a secure terminal connection with a generous amount of space for wiring, resulting in easy and efficient handling during installation work. Last but not least, all xPole Home circuit breakers feature red – green contact position indicators.

xPole Home brings a streamlined design to the markets

As domestic appliances, xPole Home circuit breakers are immediately recognizable by means of a grey house symbol, which is featured on each product belonging to the new range. Their streamlined design, made in Europe, ensures that the devices blend into the background without impacting on a residence’s aesthetics.

xPole Home - Eaton provides with the xPole Home range a streamlined portfolio which is safe, reliable and compliant that is easy to source and install.

EATON, xPole Home series
Spécifications

Mettre en évidence les différences
Afficher uniquement les différences
Masquer les champs vides
Liens de téléchargement
X
Download Close