The UTS series of circular plastic connectors have a 1/3 bayonet coupling to quickly connect and secure the connection system, with an audible click to confirm the correct connection. Developed for compliance with major electrical IEC and UL standards, the UTS ensures safe conditions for installers and users.
Waterproof and UV resistance capabilities (IP68/69K sealing level) extend outdoor service life and reduce the need for connector maintenance. A unique design feature allows the UTS hi-sealing option to maintain an IP68, even in unmated conditions.
The UTS series offers a large choice of layouts with options to mix signal and power or copper and optic within the same connector.
Le maximum d'éléments simultanés dans l'outil de comparaison est de quatre.
Votre recherche "" ne correspond à aucun document ou produit.
Copié dans le Presse-papiers
Vous devez sélectionner au moins deux produits pour utiliser l’outil de comparaison.
Sorry, we can't get that information right now.
UTO series
UTGX series
RC/RM series machined contacts
SC/SM series stamped and formed contacts