Télécharger le document () de 20
Hold down and release actuators

Cable release mechanisms

Eaton's non-explosive actuator solutions include G&H Technology cable-release mechanisms. These low-shock devices can be configured with single or multiple release points and provide rapid releases with low power consumption.

Caractéristiques principales

  • Safe handling and deployment; non-explosive actuators do not require the explosive materials precautions associated with pyrotechnic actuators.
  • Fragment and debris-free operation.
  • Form, fit, and function replacements for pyrotechnic actuators can be quickly developed.
Spécifications
cable_release.jpg

Field refurbishment accelerates system-level testing

  • Cable releases utilize split-spool initiators as hold down preloading assemblies and cables as hold down release actuators.
  • Multiple-test sequences can be performed by field replacement of the initiators which typically costs less than 20% of the expense of replacing one shot, pyrotechnic devices.
  • Field-resetable mechanical initiators (right end of depicted solution) replace one of the electrical initiators to enable multiple test releases without the need for refurbishments.

Field refurbishment accelerates system-level testing

  • Cable releases utilize split-spool initiators as hold down preloading assemblies and cables as hold down release actuators.
  • Multiple-test sequences can be performed by field replacement of the initiators which typically costs less than 20% of the expense of replacing one shot, pyrotechnic devices.
  • Field-resetable mechanical initiators (right end of depicted solution) replace one of the electrical initiators to enable multiple test releases without the need for refurbishments.
space_cable_release_mechanism.jpg
Liens de téléchargement

Additional product selection and design-in information is provided in Eaton's Non-Explosive Actuators Design Guide and the Space and Launch Capabilities Brochure.

Non-Explosive Actuators Design Guide contents include:

  • Non-explosive and pyrotechnic actuator technology comparisons
  • Theories of operation for tension releases, actuators, cell-bypass switches, and highly-integrated solutions such as interconnect releases and structural-separation systems.

Space and Launch Capabilities Brochure contents include:

  • Release mechanisms technologies, design platforms and custom-solution capabilities
  • Space-rated connector selection including NATC, cryogenic to 5000 degrees F. operating ranges and low-imparted-shock solutions.
  • Theories of operation for electrically and mechanically initiated umbilicals and in-flight disconnects.

Due to export-controls restrictions, these brochures are not downloadable from this web site. Submit a request to access these documents.

X
Download Close