Nous agissons afin que ce qui compte fonctionne*
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

Spécifications générales

Product Name
Eaton JMF Series Swing Drive Motor
Catalog Number
11010276201
Product Length/Depth
22.4 in
Product Height
10.8 in
Product Width
10.8 in
Product Weight
169.7 lb

Spécifications du produit

Special features
None
Torque
2346 Nm
Main Ports
G 1 BSPp Straight Thread - Top
Flow rate
69.16 in³/s
Maximum Speed
74 RPM
Identification
Eaton
Design code
A
Working pressure
23000000 Pa
Paint
Primer Per Spec 209-13A
Anti-Reverse Valve
Built-in
Displacement
2.96 in³/s
Output Shaft
Gear box
Application
Excavator and mini excavator, Concrete pump
Brake Torque
101 ft lb
Comment acheter des produits Eaton