La photo est représentative
Download
Eaton Moeller series xPole - PLS6/M Miniature circuit breaker (MCB), 40 A, 4p, characteristic: OV
| Product Name |
Eaton Moeller series xPole - PLS6/M MCB
|
| Catalog Number |
264986
|
| Model Code |
PLSM-OV40/4
|
| EAN |
4015082649869
|
| Product Length/Depth |
80 mm
|
| Product Height |
72 mm
|
| Product Width |
70.4 mm
|
| Product Weight |
0.48 kg
|
| Compliances |
RoHS conform
|
| Application |
|
| Number of poles |
Four-pole
|
| Number of poles (total) |
4
|
| Number of poles (protected) |
4
|
| Release characteristic |
Other
|
| Amperage Rating |
40 A
|
| Type |
|
| Voltage type |
AC
|
| Rated operational voltage (Ue) - max |
400 V
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Frequency rating - min |
50 Hz
|
| Frequency rating - max |
60 Hz
|
| Overvoltage category |
III
|
| Pollution degree |
2
|
| Width in number of modular spacings |
4
|
| Built-in depth |
70.5 mm
|
| Degree of protection |
IP20
|
| Connectable conductor cross section (solid-core) - min |
1 mm²
|
| Connectable conductor cross section (solid-core) - max |
25 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1 mm²
|
| Connectable conductor cross section (multi-wired) - max |
25 mm²
|
| Rated operational current for specified heat dissipation (In) |
40 A
|
| Heat dissipation per pole, current-dependent |
0 W
|
| Static heat dissipation, non-current-dependent |
0 W
|
| Heat dissipation capacity |
0 W
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
75 °C
|
| Current limiting class |
3
|
| Features |
Additional equipment possible
|
| Special features |
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
|
| Used with |
PLSM
Miniature circuit breaker |
Assistance de la part d’Eaton
Des questions sur ce produit?
0 800 336 858