Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Askari Compact Sounder, Red, Surface(BB), Tone Select Switch, Volume Control, AC/R/S/BB  550068FULL-0142X
Askari Compact Sounder, White, Surface(BB), Tone Select Switch, Volume Control, AC/W/S/BB  550072FULL-0216X

TECHNICAL SPECIFICATIONS

Voltage: 9-15Vdc and 18-28Vdc
Current: 18mA (Typical tone 3)
Sound Output: 97dB(A) (tone 3)
Tones: 32 (user selectable version)
Volume Control: 10dB
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C
Protection: IP21C (with back box)
Construction: ABS
Weight: 0.11kg
Colours: Red & White

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.

Need product support?

Need product support?

Phone: 01753 608 700, option 3 then option 4

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566