Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Asserta Maxi Sounder  
Asserta Sounder, 24v, Red ,120dB, AS/S/24/120/R  7011124FUL-0012X 
Asserta Sounder, 24v, Grey 120dB, AS/S/24/120/G  7092272FUL-0149X
Asserta Sounder, 24v, Red ,110dB, AS/S/024/R/110  7011114FUL-0011
Asserta Sounder, 24v, Grey ,110dB, AS/S/024/G/110  7011214FUL-0044
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Red Lens, AS/SB/24/110/R/RL 7021111FUL-0003X
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Amber Lens, AS/SB/24/110/R/AL 7021112FUL-0188X
   
Asserta Maxi Sounder Beacon  
Asserta Sounder Beacon 24V, Red, 120dB, Red Lens 7021121FUL-0004X
Asserta Sounder Beacon 24V, Grey, 120dB, Amber Lens 7092275FUL-0152X
Asserta Sounder Beacon 24V, Red, 110dB, Red Lens  7021111FUL-0003X
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Red Lens AS/SB/24/120/R/RL 7021121FUL-0004X
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Amber Lens AS/SB/24/120/R/AL 7021122FUL-0113X
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Red Lens AS/SB/230/R/120/RL 7022121FUL-0006
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Amber Lens AS/SB/230/R/120/AL 7022122FUL-0114
Asserta Sounder/Beacon 230Vac, Grey, 120dB, Amber Lens AS/SB/230/G/120/AL 7092276FUL-0153
Asserta Sounder/Beacon 230Vac, Red, 110dB, Red Lens AS/SB/230/R/110/RL 7022111FUL-0005
   
Asserta Maxi Sounder - Industrial  
Asserta Sounder, 115/230Vac, Red, 110dB AS/S/115-230/R/110 7013114FUL-0013
Asserta Sounder, 115/230Vac, Red, 120dB AS/S/115-230/R/120 7013124FUL-0014
Asserta Sounder, 115/230Vac, Grey, 120dB AS/S/115-230G/120 7092274FUL-0151
Asserta Sounder, 24Vdc, Red, 110dB AS/S/24/110/R 7011114FUL-0011X
Asserta Sounder, 24Vdc, Grey, 110dB AS/S/24/G/110 7011214FUL-0044
Asserta Sounder, 24Vdc, Red, 120dB AS/S/24/120/R 7011124FUL-0012X
   
Asserta Midi Sounder  
Asserta Midi Sounder, Red, 9 to 60Vdc AS/M/S/9-60V/R  7041134FUL-0020X
Asserta Midi Sounder, Grey, 9 to 60Vdc AS/M/S/9-60/G 7041214FUL-0176X
   
Asserta Midi Sounder Beacon  
Asserta Midi, Sounder/Beacon 230Vac, Red, Red Lens AS/M/SB/230/R/RL  7052111FUL-0130
Asserta Midi, Sounder/Beacon 115Vac, Grey, Amber Lens AS/M/SB/115/R/AL 7092266FUL-0142
Asserta Midi, Sounder/Beacon, 230Vac, Red, Amber Lens AS/M/SB/230/R/AL  7052212FUL-0116
Asserta Mini, Sounder/Beacon, 230Vac, Red, Clear Lens AS/M/SB/230/R/CL  7052213FUL-0125 
Asserta Midi, Sounder/Beacon, 115Vac, Red, Red Lens AS/M/SB/115V/R/RL  7054111FUL-0046
Asserta Midi, Sounder/Beacon, 115Vac, Grey Base, Amber Lens AS/M/SB/115/G 7092287FULL-0194
   
Asserta Midi Sounder - Industrial  
Asserta Midi Sounder, Red, 9 to 60Vdc, AS/M/S/9-60V/R  7041134FUL-0020X
Asserta Midi Sounder, Grey, 9 to 60Vdc, AS/M/S/9-60/G 7041214FUL-0176X
Asserta Midi Sounder, Red, 115Vac/230Vac, AS/M/S/115/230/R 7042134FUL-0023
Asserta Midi Sounder, Grey, 115Vac/230Vac, AS/M/S/115-230/G  7092267FUL-0144
Asserta Midi Sounder, Red, 24Vac (24Vdc polarity reversal tone select), AS/M/S/24VAC/R  7044134FUL-0022
   
Asserta Mini Sounder  
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R 7061154FUL-0105
Asserta Mini Sounder, Grey, 9 to 60Vdc  AS/N/SV/S/9-60V/G  7092269FUL-0146
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R  7063134FULL-0155
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G  7092268FUL-0145
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Mini Sounder Beacon  
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Red Lens AS/N/SB/115-230V/R/RL  7062154FUL-0106 
Asserta Mini Sounder/Beacon, 9 to 60Vdc, Grey, Amber Lens AS/N/SV/SB/9-60V/G/AL 7092270FUL-0147
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Amber Lens AS/N/SB/115-230V/G/AL   7092271FUL-0148
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Amber Lens AS/N/SB/115-230/R/AL   7092278FUL-0166
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Blue Lens AS/N/SB/110-230/G/BL  7092284FUL-0191
Asserta Mini Sounder/Beacon, Mains, Red, Blue Lens AS/N/SB/115-230V/R/BL  7092286FUL-0193
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Mini Sounder - Industrial  
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R 7061154FUL-0105
Asserta Mini Sounder, Grey, 9 to 60Vdc  AS/N/SV/S/9-60V/G  7092269FUL-0146
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R  7063134FULL-0155
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G  7092268FUL-0145
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Beacon - Industrial  
Asserta Beacon, 230Vac, Red Lens, AS/B/230/RL 7032131FUL-0002
Asserta Beacon, 24Vdc, Red Lens, AS/B/24/RL  7031131FUL-0001
Asserta Beacon, 24Vdc, Blue Lens, AS/B/24/BL  7092298FULL-0244

TECHNICAL SPECIFICATIONS

  Asserta Maxi Sounder Asserta Midi Sounder Asserta Mini Sounder
Voltage: 18-28Vdc 9-60Vdc 9-60Vdc
110 - 230Vac
Current: 110dB(A) = 105mA (Typical Tones 3)
120dB(A) = 450mA (Typical Tones 3)
24mA @ 24Vdc (Typical Tone 3) 13mA @ 24Vdc (Typical tone 3)
20mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A), 120dB(A) 108dB(A) @ 24Vdc (Typical Tone 3) 105dB(A) (Typical tone 3)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc only) Reverse Polarity
Temperature: -25°C to +70°C -25°C to +70°C -25°C to +70°C
Protection: IP66 IP66 IP66
Construction: ABS ABS ABS
Weight: 1.6kg (DC Version) 2.5Kg (Mains Version) 0.5Kg (DC Version)                             
0.7Kg (Mains Version)
0.3Kg (DC version)
0.36Kg (Mains version)
Colour: Red or Grey Red or Grey Red or Grey
       
  Asserta Maxi Sounder Beacon Asserta Midi Sounder Beacon Asserta Mini Sounder Beacon
Voltage: 18-30Vdc 9 - 60Vdc
115Vac
230Vac
9-60Vdc
115-230Vac
Current: Sounder:
110dB(A) = 105mA (Typical Tones 3)
120dB(A) = 450mA (Typical Tones 3)
Beacon: 120 - 620mA (dependant on setting)
23mA @ 24Vdc (Typical Tone 3)
12mA @ 230Vac (Typical Tone 3)
198mA @ 24Vdc (Typical tone 3)
68-80mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A)
120dB(A)
108dB(A) @ 24Vdc (Typical Tone 3)
112dB(A) @ 230Vac (Typical Tone 3)
105dB(A)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc version) 2.5j Reverse Polarity
Temperature: -25°Cto +70°C -25°C to 70°C -25°C to +70°C
Protection: IP66 IP66  IP66
Construction: ABS/PC Plastic, Lens - Polycarbonate ABS, PC  ABS/PC Lens
Weight: 1.6Kg (DC Version) 
2.5Kg (Mains Version)               
 0.8Kg 0.43Kg (dc version)
0.55Kg (ac version)
Colour: Red or Grey Red or Grey Red or Grey
Lens Colour: Red, Amber, Clear or Blue Red, Amber, Clear or Blue Red, Amber, Blue or Clear
Flash Rate: 24V = 0.75 | 1 | 1.25 | 2Hz 1Hz 1Hz
Flash Power: 3.6j @ 24Vdc 2.0j @ 230Vac 2.5j 2j
       
  Asserta Maxi Sounder - Industrial Asserta Midi Sounder - Industrial Asserta Mini Sounder - Industrial
Voltage: 18-28Vdc
115 - 230Vac
 9 - 60Vdc
 24Vac
 115 - 230Vac
9-60Vdc
110 - 230Vac
Current: 110dB(A) - 105mA @ 24Vdc
120dB(A) - 450mA @ 24Vdc
110dB(A) - 40mA @ 230Vac
120dB(A) - 65mA @ 230Vac
 24mA @ 24Vdc (Typical Tone 3)
 23mA @ 24Vac (Typical Tone 3)
 12mA @ 230Vac (Typical Tone 3) 
13mA @ 24Vdc (Typical tone 3)
20mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A) (Typical tone 3)
120dB(A)  (Typical tone 3)
 108dB(A) @ 24Vdc (Typical Tone 3)
 108dB(A) @ 24Vac (Typical Tone 3)
 112dB(A) @ 230Vac (Typical Tone 3)
105dB(A) (Typical tone 3)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc only) Reverse Polarity
Temperature: -25°C to +70°C -25°C to +70°C -25°C to +70°C
Protection: IP66 IP66 IP66
Construction: ABS/ PC Plastic Case ABS/ PC ABS
Weight: 1.6Kg 0.5Kg (dc version)
0.7Kg (mains version)
0.3Kg (DC version)
0.36Kg (Mains version)
Colour: Red or Grey Red or Grey Red or Grey
       
  Asserta Beacon - Industrial  
Voltage: 10-30Vdc
230Vac
 
Current: 250mA @ 24Vdc
15mA @ 230Vac 
 
Temperature: -25°C to +70°C  
Protection: IP66  
Construction: ABS / PC  
Weight: 0.3kg  
Colour: Red  
Flash Rate: 1Hz (adjustable on 24Vdc)  
Flash Power: 3.6j (dc version)
2.0j (ac version)
 
Monitoring: Reverse polarity (dc version)  

Need product support?

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01633 628566