Delivering an instantly recognisable sound, bells still remain a popular choice for many applications such as schools and factory floors where they are commonly used as a signal for non-fire purposes such as class or shift change.
The Fulleon CF Bell incorporates a highly efficient rotary centrifugal movement combining high sound output with low current consumption.
Available in 12v or 24v options, its mechanical 6-inch bell can produce up to 95dB and can be installed easily with its multi-fixing baseplate.
Our traditional centrifugal bell remains popular in legacy fire alarm installations, as well as industrial applications and educational establishments.
*(IHS Markit, 2018).
Contact us via web form by clicking the link above, or call us: 01633 628566